??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNI XG1-505-0A5-K083
HELP_VARIABLE
Company
Balluff
Description
Network modules with multi-protocol
Bill of material
BALLUFF BNI XG1-505-0A5-K083
VERF
Availability
Available
BC
Order code
BNI00HP
PX
Product view
7200129204_AC
ICON
EDZ
HEIGHT
Height
36.80 mm
LENGTH
Length
180.00 mm
WIDTH
Width
59.00 mm
W
Weight
0.185 Kg
TRAFFIC
Customs number
85176200
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Interface = Profinet / EtherNet/IP, Fast Start-Up (FSU) = yes, Display = no, Operating voltage Ub = 18...30 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = M12x1-Male, 2-pin, A-coded, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 8x PNP, Configurable inputs/outputs = yes, Interface IIoT = REST API, MQTT, Current sum US, sensor = 4.0 A, Housing material = PC, injection molding, Dimension = 59 x 36.8 x 180 mm, Ambient temperature = -25...55 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1.3, Port-class = Type A
CAE
Previews
3D
Dimension
2D